Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS301

WS301 Systo 2M Double PB for shutters

WS301
WS301 Systo 2M Double PB for shutters
QUICKCONNECT

Systo 2M Double PB for shutters

Art No.:WS301
prt.
EAN No.:

3250617083010

Pack qty.:1 prt.
Technical Characteristics
Type of control unit:double push button
Fixing mode:Recessed
Venetian blind switch type:2-pole push button
Nominal voltage:250 V
Number of modules for WA:2
Number of module locations:2
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Surface protection:Varnished
Type of surface treatment:Painted
Dimensions (LLxwwxhh):45x45x36
Fixing type:Clipped
Protection index IP:IP31D
halogen free:yes
Glow wire test:according to NFC-20455 : 960°C
Range:systo
  • WS301
    WS301 Systo 2M Double PB for shutters
    WS301
  • WS301
    QUICKCONNECT
  • WS301 Systo 2M Double PB for shutters
  • QUICKCONNECT
All data is subject to errors and technical modifications.