Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS290

WS290 Systo 1M Socket for speaker

WS290

Systo 1M Socket for speaker

Art No.:WS290
prt.
EAN No.:

3250617082907

Pack qty.:10 prt.
Technical Characteristics
Type:Loudspeaker connection
Fixing mode:Recessed
Number of modules for WA:1
Number of module locations:1
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:36 mm
Height of installed product:45 mm
Width of installed product:22 mm
Fixing type:Clipped
Mounting type:various
Transparent product label holder:yes
Marking:yes
Protection index IP:IP20
halogen free:yes
Range:systo
  • WS290
    WS290 Systo 1M Socket for speaker
    WS290
  • WS290 Systo 1M Socket for speaker
All data is subject to errors and technical modifications.