Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS279

WS279 Systo 2M S-Video + RCA audio

WS279

Systo 2M S-Video + RCA audio

Art No.:WS279
prt.
EAN No.:

3250617082792

Pack qty.:1 prt.
Technical Characteristics
Number of outputs:3
Type:S-Video+audio
Fixing mode:Recessed
Number of modules for WA:2
Number of module locations:2
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Surface protection:Varnished
Type of surface treatment:Painted
Depth of installed product:39 mm
Height of installed product:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x39
Fixing type:Clipped
Mounting type:flush-mounted
type of connection:Screw connection
Transparent product label holder:no
Marking:no
Protection index IP:IP20
halogen free:yes
Range:systo
  • WS279
    WS279 Systo 2M S-Video + RCA audio
    WS279
  • WS279 Systo 2M S-Video + RCA audio
All data is subject to errors and technical modifications.