Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS278

WS278 Systo 2M Jack connector 3.5mm

WS278

Systo 2M Jack connector 3.5mm

Art No.:WS278
prt.
EAN No.:

3250617082785

Pack qty.:1 prt.
Technical Characteristics
Number of outputs:1
Type:3,5mm
Fixing mode:Recessed
Number of modules for WA:2
Number of module locations:2
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:34 mm
Height of installed product:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x34
Fixing type:Clipped
Mounting type:flush-mounted
type of connection:Screw connection
Transparent product label holder:no
Marking:no
Protection index IP:IP20
halogen free:yes
Range:systo
  • WS278
    WS278 Systo 2M Jack connector 3.5mm
    WS278
  • WS278 Systo 2M Jack connector 3.5mm
All data is subject to errors and technical modifications.