Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS275

WS275 Systo 2M S-Video screw terminal

WS275

Systo 2M S-Video screw terminal

Art No.:WS275
prt.
EAN No.:

3250617082754

Pack qty.:1 prt.
Technical Characteristics
Number of outputs:1
Type:S-Video
Fixing mode:Recessed
Number of modules for WA:2
Number of module locations:2
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:33 mm
Height of installed product:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x33
Fixing type:Clipped
Mounting type:flush-mounted
type of connection:Screw connection
Transparent product label holder:no
Marking:no
Protection index IP:IP20
halogen free:yes
Range:systo
  • WS275
    WS275 Systo 2M S-Video screw terminal
    WS275
  • WS275 Systo 2M S-Video screw terminal
All data is subject to errors and technical modifications.