Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS270

WS270 Systo 2M Optical passthrough connect. SC

WS270

Systo 2M Optical passthrough connect. SC

Art No.:WS270
prt.
EAN No.:

3250617082709

Pack qty.:1 prt.
Technical Characteristics
Number of outputs:1
Type:SC
Fixing mode:Recessed
Number of modules for WA:2
Number of module locations:2
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:33 mm
Height of installed product:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x33
Fixing type:Clipped
Mounting type:flush-mounted
type of connection:Plug-in connection
Transparent product label holder:no
Marking:no
Protection index IP:IP20
halogen free:yes
Range:systo
  • WS270
    WS270 Systo 2M Optical passthrough connect. SC
    WS270
  • WS270 Systo 2M Optical passthrough connect. SC
All data is subject to errors and technical modifications.