Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS259

WS259 Systo TV socket F type

WS259

Systo TV socket F type

Art No.:WS259
prt.
EAN No.:

3250617082594

Pack qty.:10 prt.
Technical Characteristics
Number of outputs:1
Type:F
Fixing mode:flush-mounting/surface-mounting/section make
Bandwidth:4 - 862 MHz
Number of modules for WA:2
RAL colour:RAL 9010 - Pure white
Colour:RAL 9010
Material:Polycarbonate (PC)
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x30
Mounting type:various
type of connection:terminal standard "F" for coaxial cable
Attenuation:2 dB
IK protection code against mecanical impacts:03
Range:systo
  • WS259
    WS259 Systo TV socket F type
    WS259
  • WS259 Systo TV socket F type
All data is subject to errors and technical modifications.