Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS257

WS257 Systo TV+FM+SAT direct 2cable

WS257

Systo TV+FM+SAT direct 2cable

Art No.:WS257
prt.
EAN No.:

3250617082570

Pack qty.:1 prt.
Technical Characteristics
Number of outputs:1
Type:TV+FM+SAT
Fixing mode:flush-mounting/surface-mounting/section make
Bandwidth:4 - 2400 MHz
Number of modules for WA:2
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x40
Mounting type:various
type of connection:with screw
IK protection code against mecanical impacts:06
Glow wire test:according to CEI 695-2-1: 650°C
Range:systo
  • WS257
    WS257 Systo TV+FM+SAT direct 2cable
    WS257
  • WS257 Systo TV+FM+SAT direct 2cable
All data is subject to errors and technical modifications.