Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS256

WS256 Systo TV+FM+SAT direct 1cable

WS256

Systo TV+FM+SAT direct 1cable

Art No.:WS256
prt.
EAN No.:

3250617082563

Pack qty.:1 prt.
Technical Characteristics
Number of outputs:1
Type:TV+FM+SAT
Fixing mode:flush-mounting/surface-mounting/section make
Bandwidth:4 - 2400 MHz
Transmission attenuation at 850 MHz:2,4 dB
Number of modules for WA:2
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Depth of installed product:32 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x40
Mounting type:various
type of connection:with screw
IK protection code against mecanical impacts:06
Glow wire test:according to CEI 695-2-1: 650°C
Range:systo
  • WS256
    WS256 Systo TV+FM+SAT direct 1cable
    WS256
  • WS256 Systo TV+FM+SAT direct 1cable
All data is subject to errors and technical modifications.