Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS253

WS253 Systo TV+FM  direct socket

WS253

Systo TV+FM direct socket

Art No.:WS253
prt.
EAN No.:

3250617082532

Pack qty.:1 prt.
Technical Characteristics
Number of outputs:2
Type:TV+FM
Fixing mode:flush-mounting/surface-mounting/section make
Bandwidth:4 - 862 MHz
Tap loss at 860 MHz:1 dB
Number of modules for WA:2
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x33
Mounting type:various
type of connection:with screw
IK protection code against mecanical impacts:05
Glow wire test:according to CEI 695-2-1: 650°C
Range:systo
  • WS253
    WS253 Systo TV+FM  direct socket
    WS253
  • WS253 Systo TV+FM  direct socket
All data is subject to errors and technical modifications.