Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS252

WS252 Systo TV passed-through/end sock 15dB

WS252

Systo TV passed-through/end sock 15dB

Art No.:WS252
prt.
EAN No.:

3250617082525

Pack qty.:1 prt.
Technical Characteristics
Number of outputs:1
Type:TV
Fixing mode:flush-mounting/surface-mounting/section make
Bandwidth:4 - 862 MHz
Transmission attenuation at 850 MHz:15 dB
Number of modules for WA:2
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x33
Mounting type:various
type of connection:with screw
Attenuation:15,5 dB
IK protection code against mecanical impacts:03
Glow wire test:according to CEI 695-2-1: 650°C
Range:systo
  • WS252
    WS252 Systo TV passed-through/end sock 15dB
    WS252
  • WS252 Systo TV passed-through/end sock 15dB
All data is subject to errors and technical modifications.