Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS250

WS250 Systo TV direct socket

WS250

Systo TV direct socket

Art No.:WS250
prt.
EAN No.:

3250617082501

Pack qty.:10 prt.
Technical Characteristics
Number of outputs:1
Type:TV
Fixing mode:flush-mounting/surface-mounting/section make
Bandwidth:4 - 862 MHz
Tap loss at 2150 MHz:1 dB
Tap loss at 860 MHz:1 dB
Number of modules for WA:2
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Depth of installed product:25 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x33
Mounting type:various
type of connection:with screw
IK protection code against mecanical impacts:03
Range:systo
  • WS250
    WS250 Systo TV direct socket
    WS250
  • WS250 Systo TV direct socket
All data is subject to errors and technical modifications.