Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS228

No picture available

systo 2M RJ45 Cat.6a

Art No.:WS228
prt.
EAN No.:

3250617082280

Pack qty.:1 prt.
Technical Characteristics
Number of outputs:1
Type:STP
Fixing mode:Recessed
Number of module locations:2
RAL colour:RAL 9010 - Pure white
Colour:white  
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:matt
Type of surface treatment:Painted
Depth of installed product:38 mm
Height of installed product:45 mm
Width of installed product:45 mm
Fixing type:Clipped
Mounting type:flush-mounted
Marking:yes
Protection index IP:IP20
IK protection code against mecanical impacts:07
halogen free:yes
Category:Cat6a
Range:systo
  • WS228
    No picture available
All data is subject to errors and technical modifications.