Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS217

WS217 Systo 2M  RJ45 Cat.5e STP

WS217

Systo 2M RJ45 Cat.5e STP

Art No.:WS217
prt.
EAN No.:

3250617082174

Pack qty.:1 prt.
Technical Characteristics
Number of outputs:1
Type:STP
Fixing mode:Recessed
Number of modules for WA:2
Number of module locations:2
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:white
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:37,5 mm
Height of installed product:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x36
Fixing type:Clipped
Mounting type:various
type of connection:quick connect
Transparent product label holder:yes
Marking:yes
Protection index IP:IP20
IK protection code against mecanical impacts:07
halogen free:yes
Category:Cat5e
Range:systo
  • WS217
    WS217 Systo 2M  RJ45 Cat.5e STP
    WS217
  • WS217 Systo 2M  RJ45 Cat.5e STP
All data is subject to errors and technical modifications.