Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS213

WS213 Systo 1M  RJ45 Cat.5e FTP

WS213

Systo 1M RJ45 Cat.5e FTP

Art No.:WS213
prt.
EAN No.:

3250617082136

Pack qty.:10 prt.
Technical Characteristics
Number of outputs:1
Type:FTP
Fixing mode:Recessed
Number of modules for WA:1
Number of module locations:1
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:white
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:35,75 mm
Height of installed product:45 mm
Width of installed product:22 mm
Dimensions (LLxwwxhh):23x45x36
Fixing type:Clipped
Mounting type:various
type of connection:quick connect
Transparent product label holder:yes
Marking:yes
Protection index IP:IP20
IK protection code against mecanical impacts:07
halogen free:yes
Category:Cat5e
Range:systo
  • WS213
    WS213 Systo 1M  RJ45 Cat.5e FTP
    WS213
  • WS213 Systo 1M  RJ45 Cat.5e FTP
All data is subject to errors and technical modifications.