Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS203

WS203 Systo 2M,  Plate RJ45 for keystone

WS203

Systo 2M, Plate RJ45 for keystone

Art No.:WS203
prt.
EAN No.:

3250617082037

Pack qty.:10 prt.
Technical Characteristics
Number of outputs:1
Type:RJ
Fixing mode:flush-mounting/surface-mounting/section make
Number of modules for WA:1
Number of module locations:2
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:black
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:matt
Type of surface treatment:mat
Depth of installed product:23 mm
Height of installed product:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):23x45x36
Fixing type:Clipped
Mounting type:various
type of connection:for RJ45 keystone
Transparent product label holder:yes
Marking:yes
Protection index IP:IP20
IK protection code against mecanical impacts:ohne
halogen free:yes
Category:keystone
Range:systo
  • WS203
    WS203 Systo 2M,  Plate RJ45 for keystone
    WS203
  • WS203 Systo 2M,  Plate RJ45 for keystone
All data is subject to errors and technical modifications.