Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS200

WS200 Systo 2M Telephone socket T

WS200

Systo 2M Telephone socket T

Art No.:WS200
prt.
EAN No.:

3250617082006

Pack qty.:10 prt.
Technical Characteristics
Number of outputs:1
Type:T
Fixing mode:Recessed
Number of modules for WA:2
Number of module locations:2
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:22,5 mm
Height of installed product:45 mm
Length:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x22.5
Fixing type:Clipped
Mounting type:various
type of connection:with screw
Transparent product label holder:no
Marking:no
Protection index IP:IP20
IK protection code against mecanical impacts:01
halogen free:yes
Glow wire test:according to CEI 695-2-1: 650°C
Category:Other
Range:systo
  • WS200
    WS200 Systo 2M Telephone socket T
    WS200
  • WS200 Systo 2M Telephone socket T
All data is subject to errors and technical modifications.