Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

systo white - communication mecanisms

Telephone soclet

WS200 Systo 2M Telephone socket T
WS200
Art No.  Description Pack qty. 
WS200Systo 2M Telephone socket T10 prt.
prt.

RJ45 socket

WS210 Systo 1M  RJ45 Cat.5e UTP
WS210
Art No.  Description Pack qty. 
WS210Systo 1M RJ45 Cat.5e UTP10 prt.
prt.
WS211Systo 2M RJ45 Cat.5e UTP1 prt.
prt.
WS213Systo 1M RJ45 Cat.5e FTP10 prt.
prt.
WS214Systo 2M RJ45 Cat.5e FTP10 prt.
prt.
WS216Systo 1M RJ45 Cat.5e STP10 prt.
prt.
WS217Systo 2M RJ45 Cat.5e STP1 prt.
prt.
WS219Systo 1M RJ45 Cat.6 UTP10 prt.
prt.
WS220Systo 2M RJ45 Cat.6 UTP1 prt.
prt.
WS222Systo 1M RJ45 Cat.6 FTP10 prt.
prt.
WS223Systo 2M RJ45 Cat.6 FTP10 prt.
prt.
WS225Systo 1M RJ45 Cat.6 STP10 prt.
prt.
WS226Systo 2M RJ45 Cat.6 STP1 prt.
prt.
WS228systo 2M RJ45 Cat.6a1 prt.
prt.

RJ45 front plate

WS203 Systo 2M,  Plate RJ45 for keystone
WS203
Art No.  Description Pack qty. 
WS203Systo 2M, Plate RJ45 for keystone10 prt.
prt.

TV socket

WS250 Systo TV direct socket
WS250
Art No.  Description Pack qty. 
WS250Systo TV direct socket10 prt.
prt.
WS259Systo TV socket F type10 prt.
prt.
WS251Systo TV passed-through/end sock 10dB1 prt.
prt.
WS252Systo TV passed-through/end sock 15dB1 prt.
prt.

TV + FM socket

WS253 Systo TV+FM  direct socket
WS253
Art No.  Description Pack qty. 
WS253Systo TV+FM direct socket1 prt.
prt.
WS254Systo TV+FM passed-through/end sock 10dB1 prt.
prt.
WS255Systo TV+FM passed-through/end sock 15dB1 prt.
prt.

TV + FM + SAT socket

WS256 Systo TV+FM+SAT direct 1cable
WS256
Art No.  Description Pack qty. 
WS256Systo TV+FM+SAT direct 1cable1 prt.
prt.
WS257Systo TV+FM+SAT direct 2cable1 prt.
prt.

2 RCA audio

WS260 Systo 2M 2 RCA  audio (White + red)
WS260
Art No.  Description Pack qty. 
WS260Systo 2M 2 RCA audio (White + red)1 prt.
prt.

3 RCA audio + video

WS261 Systo 2M 3 RCA (White + red + Yellow)
WS261
Art No.  Description Pack qty. 
WS261Systo 2M 3 RCA (White + red + Yellow)1 prt.
prt.

YUV video RGB

WS262 Systo 2M YUV 3 (Red + Green + Blue)
WS262
Art No.  Description Pack qty. 
WS262Systo 2M YUV 3 (Red + Green + Blue)1 prt.
prt.

HDMI passthrough socket

WS263 Systo 2M HDMI Passthrough socket
WS263
Art No.  Description Pack qty. 
WS263Systo 2M HDMI Passthrough socket1 prt.
prt.

HDMI socket

WS264 Systo 2M HDMI screw terminal
WS264
Art No.  Description Pack qty. 
WS264Systo 2M HDMI screw terminal1 prt.
prt.

USB socket

WS265 Systo 2M USB socket
WS265
Art No.  Description Pack qty. 
WS265Systo 2M USB socket1 prt.
prt.

XLR female screw terminal

WS266 Systo 2M XLR Female screw terminal
WS266
Art No.  Description Pack qty. 
WS266Systo 2M XLR Female screw terminal1 prt.
prt.

XLR male screw terminal

WS267 Systo 2M XLR Male screw terminal
WS267
Art No.  Description Pack qty. 
WS267Systo 2M XLR Male screw terminal1 prt.
prt.

Optical passthrough connector SC

WS270 Systo 2M Optical passthrough connect. SC
WS270
Art No.  Description Pack qty. 
WS270Systo 2M Optical passthrough connect. SC1 prt.
prt.

Optical passthrough connector LC

WS271 Systo 2M Optical passthrough connect. LC
WS271
Art No.  Description Pack qty. 
WS271Systo 2M Optical passthrough connect. LC1 prt.
prt.

Passthrough BNC socket

WS273 Systo 2M Passthrough BNC socket
WS273
Art No.  Description Pack qty. 
WS273Systo 2M Passthrough BNC socket1 prt.
prt.

DVI-D screw terminal

WS274 Systo 2M DVI-D screw terminal
WS274
Art No.  Description Pack qty. 
WS274Systo 2M DVI-D screw terminal1 prt.
prt.

S-video socket

WS275 Systo 2M S-Video screw terminal
WS275
Art No.  Description Pack qty. 
WS275Systo 2M S-Video screw terminal1 prt.
prt.

SUB-D 15 (VGA) screw terminal

WS276 Systo 2M SUB-D 15 (VGA) screw terminal
WS276
Art No.  Description Pack qty. 
WS276Systo 2M SUB-D 15 (VGA) screw terminal1 prt.
prt.

Jack connector

WS278 Systo 2M Jack connector 3.5mm
WS278
Art No.  Description Pack qty. 
WS278Systo 2M Jack connector 3.5mm1 prt.
prt.

S-Video + RCA audio

WS279 Systo 2M S-Video + RCA audio
WS279
Art No.  Description Pack qty. 
WS279Systo 2M S-Video + RCA audio1 prt.
prt.

Socket for speaker

WS290 Systo 1M Socket for speaker
WS290
Art No.  Description Pack qty. 
WS290Systo 1M Socket for speaker10 prt.
prt.
WS291Systo 2M Socket for speaker10 prt.
prt.

Signalisation

WS301 Systo 2M Double PB for shutters
WS301
Art No.  Description Pack qty. 
WS301Systo 2M Double PB for shutters1 prt.
prt.
WS602Systo 2M Light signal blue1 prt.
prt.
WS603Systo 2M Light signal white1 prt.
prt.
WS604Systo Label white 2M10 prt.
prt.
WS605Systo Labels 2M for signalisation stairs10 prt.
prt.
WS608Systo Labels 2M for signalisation room10 prt.
prt.
WS609Systo Labels 2M for signalisation hôtel10 prt.
prt.
WS606Systo Labels 2M for signalisation lift10 prt.
prt.
WS607Systo Labels 2M WCx3 (men, women, desab)10 prt.
prt.
All data is subject to errors and technical modifications.