Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS687

WS687 Systo 1M Wire oulet

WS687

Systo 1M Wire oulet

Art No.:WS687
prt.
EAN No.:

3250617086875

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:Clipped
Number of modules for WA:1
Number of module locations:1
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Type of surface treatment:Painted
Internal depth:22 mm
Height of installed product:45 mm
Width of installed product:22,5 mm
Fixing type:clik - connection
Protection index IP:IP20
halogen free:yes
Range:systo
  • WS687
    WS687 Systo 1M Wire oulet
    WS687
  • WS687 Systo 1M Wire oulet
All data is subject to errors and technical modifications.