Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS167

WS167 Systo Surge for multi sockets

WS167

Systo Surge for multi sockets

Art No.:WS167
prt.
EAN No.:

3250617081672

Pack qty.:1 prt.
Technical Characteristics
Remote contact:yes
Compatible with:WS17*-18*
Voltage protection level Up L-PE / N-PE according to IEC61643-1:1,5 kV
RAL colour:RAL 9010 - Pure white
Depth of installed product:44,5 mm
Height of installed product:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x44.5mm
Test class IEC61643-1 / VDE0675-6:3/ D/ T3
Range:systo
  • WS167
    WS167 Systo Surge for multi sockets
    WS167
  • WS167 Systo Surge for multi sockets
All data is subject to errors and technical modifications.