Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS163

WS163 Systo Sock. Schuko  screw +childprotect

WS163

Systo Sock. Schuko screw +childprotect

Art No.:WS163
prt.
EAN No.:

3250617081634

Pack qty.:10 prt.
Technical Characteristics
Type of pole:SCHUKO
Fixing mode:universal fixing
Can be used as a switch:no
Overvoltage protection:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
Interlockable:no
RAL colour:RAL 9010 - Pure white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:22,8 mm
Height of installed product:40 mm
Length:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x40
Fixing type:Clipped
Mounting type:various
Connection cross-sect. rigid cable:max. 4mm²
Connection cross-sect. flexible cable:1,5 / 2,5mm²
type of connection:with screw
Phase pickup:L1
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:VDE
Protection index IP:IP2X
IK protection code against mecanical impacts:07
halogen free:yes
Range:systo
Version:Schuko countries
  • WS163
    WS163 Systo Sock. Schuko  screw +childprotect
    WS163
  • WS163 Systo Sock. Schuko  screw +childprotect
All data is subject to errors and technical modifications.