Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS160

WS160 Systo Socket Schuko screwless &childpro

WS160
WS160 Systo Socket Schuko screwless &childpro
QUICKCONNECT

Systo Socket Schuko screwless &childpro

Art No.:WS160
prt.
EAN No.:

3250617081603

Pack qty.:10 prt.
Technical Characteristics
Type of pole:SCHUKO
Fixing mode:universal fixing
Can be used as a switch:no
Overvoltage protection:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
Interlockable:no
Special power supply:No special power supply
RAL colour:RAL 9010 - Pure white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Surface protection:Varnished
Type of surface treatment:Painted
Depth of installed product:22,8 mm
Height of installed product:40 mm
Length:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x40
Type of lamp:not applicable
Fixing type:Clipped
Mounting type:various
Connection cross-sect. rigid cable:1,5 / 2,5mm²
type of connection:quick connect
Phase pickup:L1
Number of units:10
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:VDE
Protection index IP:IP2X
IK protection code against mecanical impacts:07
halogen free:yes
Range:systo
Version:D
  • WS160
    WS160 Systo Socket Schuko screwless &childpro
    WS160
  • WS160
    QUICKCONNECT
  • WS160 Systo Socket Schuko screwless &childpro
  • QUICKCONNECT
All data is subject to errors and technical modifications.