Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS136

WS136 Systo Switch 16AX for multi sockets

WS136

Systo Switch 16AX for multi sockets

Art No.:WS136
prt.
EAN No.:

3250617081368

Pack qty.:10 prt.
Technical Characteristics
Type of control unit:single rocker
Fixing mode:Recessed
Frequency:50/60 Hz
Nominal voltage:250 V
RAL colour:RAL 9010 - Pure white
Material:Polycarbonate (PC)
Type of surface treatment:mat
Depth of installed product:52 mm
Height of installed product:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x52mm
type of connection:quick connect
Approvals:EN 60669-1
Protection index IP:IP20
Storage temperature:-10 to 50 °C
Range:systo
  • WS136
    WS136 Systo Switch 16AX for multi sockets
    WS136
  • WS136 Systo Switch 16AX for multi sockets
All data is subject to errors and technical modifications.