Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS122

WS122 Systo Double socket 2P+E for trunking

WS122
WS122 Systo Double socket 2P+E for trunking
QUICKCONNECT

Systo Double socket 2P+E for trunking

Art No.:WS122
prt.
EAN No.:

3250617081221

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:screwed to base
Can be used as a switch:no
Overvoltage protection:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Interlockable:no
Special power supply:No special power supply
RAL colour:RAL 9010 - Pure white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:42,5 mm
Height of installed product:45 mm
Width of installed product:90 mm
Dimensions (LLxwwxhh):90x45x42.5
Fixing type:Clipped
Phase pickup:L1
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:21D
IK protection code against mecanical impacts:07
halogen free:yes
Range:systo
  • WS122
    WS122 Systo Double socket 2P+E for trunking
    WS122
  • WS122
    QUICKCONNECT
  • WS122 Systo Double socket 2P+E for trunking
  • QUICKCONNECT
All data is subject to errors and technical modifications.