Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS120

WS120 Systo Accessory of junction

WS120

Systo Accessory of junction

Art No.:WS120
prt.
EAN No.:

3250617081207

Pack qty.:10 prt.
Technical Characteristics
Compatible with:WS121x, WS122x, WS123x, WS131, WS132, WS133, WS136, WS137, WS138, WS166, WS167, WS168, WS172x, WS173x, WS182, WS183, WS184, WS185, WS186
Number of modules for WA:2
RAL colour:RAL 9010 - Pure white
Material:Polycarbonate (PC)
Depth of installed product:25 mm
Height of installed product:30 mm
Width of installed product:40 mm
Dimensions (LLxwwxhh):40x30x25
Approvals:NFC 61314
Range:systo
  • WS120
    WS120 Systo Accessory of junction
    WS120
  • WS120 Systo Accessory of junction
All data is subject to errors and technical modifications.