Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS102

WS102 Systo Socket 2P 16A w. screws

WS102

Systo Socket 2P 16A w. screws

Art No.:WS102
prt.
EAN No.:

3250617081023

Pack qty.:10 prt.
Technical Characteristics
Type of pole:2 P
Fixing mode:Recessed
Can be used as a switch:no
Overvoltage protection:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
Interlockable:no
Special power supply:No special power supply
RAL colour:RAL 9010 - Pure white
Material:Polycarbonate (PC)
Surface appearance:satin finish
Surface protection:Varnished
Type of surface treatment:Painted
Depth of installed product:22,8 mm
Height of installed product:45 mm
Width of installed product:45 mm
Dimensions (LLxwwxhh):45x45x37
Fixing type:Clipped
Mounting type:various
Connection cross-sect. rigid cable:1,5 / 2,5mm²
type of connection:with screw
Phase pickup:L1
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:21D
IK protection code against mecanical impacts:07
halogen free:yes
Range:systo
  • WS102
    WS102 Systo Socket 2P 16A w. screws
    WS102
  • WS102 Systo Socket 2P 16A w. screws
All data is subject to errors and technical modifications.