Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WE155

WE155 Cable outlet

WE155

Cable outlet

Art No.:WE155
prt.
EAN No.:

3250617101554

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:flush-mounting
Centralized terminal connections:no
Can be used as a switch:no
Overvoltage protection:no
Integrated earth fault protection:no
With orientation lighting:no
Indicator lamp:no
With or without indicator:without
With USB charging socket:no
Frequency:50/60 Hz
Nominal voltage:400 V
Number of modules for WA:2
Interlockable:no
Special power supply:No special power supply
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Mixed materials
Surface appearance:glossy
Type of surface treatment:shiny
Depth of installed product:22,8 mm
Height of installed product:75 mm
Width of installed product:73 mm
Dimensions (LLxwwxhh):75x75x37
Fixing type:With screws
Mounting type:flush-mounted
Connection cross-sect. rigid cable:wire 1,5 / 12mm²
type of connection:with screw
Phase pickup:L1
With miniature fuse:no
On/Off switch:no
Insulated:yes
Transparent product label holder:no
Approvals:NFC 61314
Protection index IP:IP20
IK protection code against mecanical impacts:07
halogen free:yes
Range:essensya
Version:Other
  • WE155
    WE155 Cable outlet
    WE155
  • WE155 Cable outlet
All data is subject to errors and technical modifications.