Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS686

WS686 Systo Box 16M White

WS686

Systo Box 16M White

Art No.:WS686
prt.
EAN No.:

3250617086868

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
Number of modules for WA:16
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:red
Material:Polycarbonate (PC)
Surface appearance:matt
Type of surface treatment:Painted
Depth of installed product:45 mm
Height of installed product:165 mm
Width of installed product:235 mm
Dimensions (LLxwwxhh):235x165x45
Mounting way:horizontal
With cover frame included:no
Protection index IP:IP21
halogen free:yes
Composition:other
Range:systo
  • WS686
    WS686 Systo Box 16M White
    WS686
  • WS686 Systo Box 16M White
All data is subject to errors and technical modifications.