Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS683

WS683 Systo Box 3-gang

WS683

Systo Box 3-gang

Art No.:WS683
prt.
EAN No.:

3250617086837

Pack qty.:5 prt.
Technical Characteristics
Fixing mode:surface-mounting
Number of modules for WA:6
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:red
Material:ABS
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:40 mm
Height of installed product:80 mm
Width of installed product:80 mm
Dimensions (LLxwwxhh):222x80x40
Mounting way:vertical and horizontal
With cover frame included:no
Protection index IP:IP21
halogen free:yes
Composition:other
Range:systo
  • WS683
    WS683 Systo Box 3-gang
    WS683
  • WS683 Systo Box 3-gang
All data is subject to errors and technical modifications.