Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS681

WS681 Systo Box 1-gang

WS681

Systo Box 1-gang

Art No.:WS681
prt.
EAN No.:

3250617086813

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:surface-mounting
Number of modules for WA:2
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:red
Material:ABS
Surface appearance:satin finish
Type of surface treatment:Painted
Depth of installed product:40 mm
Height of installed product:80 mm
Length:80 mm
Width of installed product:80 mm
Dimensions (LLxwwxhh):80x80x40
Mounting way:vertical and horizontal
With cover frame included:no
Protection index IP:IP21
halogen free:yes
Composition:other
Range:systo
  • WS681
    WS681 Systo Box 1-gang
    WS681
  • WS681 Systo Box 1-gang
All data is subject to errors and technical modifications.