Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS455

WS455 Systo 8M Frame

WS455

Systo 8M Frame

Art No.:WS455
prt.
EAN No.:

3250617084550

Pack qty.:5 prt.
Technical Characteristics
Number of modules (horizontal):8
Number of modules for WA:6
Number of sockets:3
Number of gang in horizontal:4
Number of gang in vertical:1
RAL colour:RAL 7011 - Iron grey
Colour:stone grey
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:satin finish
Type of surface treatment:untreated
Depth of installed product:11,3 mm
Internal depth:10,5 mm
Height of installed product:74 mm
Width of installed product:213 mm
Dimensions (LLxwwxhh):213x71x11.3
Fixing type:With screws
Mounting way:vertical
Transparent product label holder:no
Approvals:EN 60669-1
Protection index IP:IP20
halogen free:yes
Glow wire test:according to NFC-20455 : 960°C
Range:systo
  • WS455
    WS455 Systo 8M Frame
    WS455
  • WS455 Systo 8M Frame
All data is subject to errors and technical modifications.