Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS453

WS453 Systo 6M Frame

WS453

Systo 6M Frame

Art No.:WS453
prt.
EAN No.:

3250617084536

Pack qty.:5 prt.
Technical Characteristics
Number of modules (horizontal):6
Number of modules for WA:6
Number of sockets:3
Number of gang in horizontal:3
Number of gang in vertical:1
RAL colour:RAL 7011 - Iron grey
Colour:stone grey
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:matt
Type of surface treatment:untreated
Internal depth:10,5 mm
Height of installed product:74 mm
Width of installed product:182 mm
Fixing type:With screws
Mounting way:vertical
Transparent product label holder:no
Approvals:NF
Protection index IP:IP20
halogen free:yes
Glow wire test:according to NFC-20455 : 960°C
Range:systo
  • WS453
    WS453 Systo 6M Frame
    WS453
  • WS453 Systo 6M Frame
All data is subject to errors and technical modifications.