Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS451

WS451 Systo 2M Frame with claws

WS451

Systo 2M Frame with claws

Art No.:WS451
prt.
EAN No.:

3250617084512

Pack qty.:10 prt.
Technical Characteristics
Number of modules (horizontal):2
Number of modules for WA:2
Number of sockets:1
Number of gang in horizontal:1
Number of gang in vertical:1
RAL colour:RAL 7011 - Iron grey
Colour:stone grey
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:matt
Type of surface treatment:untreated
Internal depth:10,5 mm
Height of installed product:74 mm
Width of installed product:70 mm
Fixing type:With screws or claws
Mounting way:horizontal
Transparent product label holder:no
Approvals:NF
Protection index IP:IP20
halogen free:yes
Glow wire test:according to NFC-20455 : 960°C
Range:systo
  • WS451
    WS451 Systo 2M Frame with claws
    WS451
  • WS451 Systo 2M Frame with claws
All data is subject to errors and technical modifications.