Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS411

WS411 Systo 6M Plate horizontal entr.57 White

WS411
WS411 Systo 6M Plate horizontal entr.57 White
WS411 Systo 6M Plate horizontal entr.57 White

Systo 6M Plate horizontal entr.57 White

Art No.:WS411
prt.
EAN No.:

3250617084116

Pack qty.:5 prt.
Technical Characteristics
Number of modules (horizontal):6
Number of modules for WA:6
Number of sockets:3
Number of gang in horizontal:3
Number of gang in vertical:1
Free area for finishing name:blanc névé
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:satin finish
Type of surface treatment:mat
Internal depth:10 mm
Height of installed product:80 mm
Length:194 mm
Width of installed product:194 mm
Dimensions (LLxwwxhh):194x80x10
Fixing type:Clipped
Mounting way:horizontal
Transparent product label holder:no
Approvals:EN 60669-1
Protection index IP:IP20
halogen free:yes
Glow wire test:according to CEI 695-2-1: 650°C
Range:systo
  • WS411
    WS411 Systo 6M Plate horizontal entr.57 White
    WS411
  • WS411
    WS411 Systo 6M Plate horizontal entr.57 White
    WS411
  • WS411 Systo 6M Plate horizontal entr.57 White
  • WS411 Systo 6M Plate horizontal entr.57 White
All data is subject to errors and technical modifications.