Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS404

WS404 Systo 4x2M Plate horiz entr.71 White

WS404

Systo 4x2M Plate horiz entr.71 White

Art No.:WS404
prt.
EAN No.:

3250617084048

Pack qty.:1 prt.
Technical Characteristics
Number of modules (horizontal):8
Number of modules for WA:6
Number of sockets:4
Number of gang in horizontal:4
Number of gang in vertical:1
Free area for finishing name:blanc névé
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:satin finish
Type of surface treatment:mat
Depth of installed product:10,3 mm
Internal depth:10 mm
Height of installed product:80 mm
Width of installed product:293 mm
Dimensions (LLxwwxhh):80x293x10.3
Fixing type:Clipped
Mounting way:horizontal
Transparent product label holder:no
Approvals:EN 60669-1
Protection index IP:IP20
halogen free:yes
Glow wire test:according to CEI 695-2-1: 650°C
Range:systo
  • WS404
    WS404 Systo 4x2M Plate horiz entr.71 White
    WS404
  • WS404 Systo 4x2M Plate horiz entr.71 White
All data is subject to errors and technical modifications.