Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS401

WS401 Systo 2M Plate White

WS401

Systo 2M Plate White

Art No.:WS401
prt.
EAN No.:

3250617084017

Pack qty.:10 prt.
Technical Characteristics
Number of modules (horizontal):2
Number of modules for WA:2
Number of sockets:1
Number of gang in horizontal:1
Number of gang in vertical:1
Free area for finishing name:blanc névé
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Material:polycarbonate
Surface appearance:satin finish
Type of surface treatment:mat
Internal depth:10 mm
Height of installed product:80 mm
Length:80 mm
Width of installed product:80 mm
Dimensions (LLxwwxhh):80x80x10
Fixing type:Clipped
Mounting way:horizontal
Transparent product label holder:no
Approvals:EN 60669-1
Protection index IP:IP20
halogen free:yes
Glow wire test:according to NFC-20455 : 960°C
Range:systo
  • WS401
    WS401 Systo 2M Plate White
    WS401
  • WS401 Systo 2M Plate White
All data is subject to errors and technical modifications.