Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WUZ694

WUZ694 Systo-Kallysta LED for socket

WUZ694

Systo-Kallysta LED for socket

Art No.:WUZ694
prt.
EAN No.:

3250617026949

Pack qty.:10 prt.
Technical Characteristics
Nominal voltage:250 V
Power absorbed:0,1 W
Colour:red
Material:Copper
Height of installed product:5 mm
Width of installed product:100 mm
Type of lamp:LED
Fixing type:screw connection
Range:kallysta
  • WUZ694
    WUZ694 Systo-Kallysta LED for socket
    WUZ694
  • WUZ694 Systo-Kallysta LED for socket
All data is subject to errors and technical modifications.