Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS692

Art No.  Description Pack qty. 
WS002Systo 2M 2W switch with light10 prt.
prt.
WS002HSysto 2M 2W switch with light Anti-B10 prt.
prt.
WS002NSysto 2M 2W switch with light Black10 prt.
prt.
WS002TSysto 2M 2W switch with light Alu10 prt.
prt.
WS006Systo 2M 2W switch w. label holder1 prt.
prt.
WS013Systo 1M 2W switch w. light10 prt.
prt.
WS013NSysto 1M 2W switch w. light Black10 prt.
prt.
WS013TSysto 1M 2W switch w. light Alu10 prt.
prt.
WS023Systo 2M PB 1O+1F w. light10 prt.
prt.
WS023HSysto 2M PB 1O+1F w. light Anti-B10 prt.
prt.
WS023NSysto 2M PB 1O+1F w. light Black10 prt.
prt.
WS023TSysto 2M PB 1O+1F w. light Alu10 prt.
prt.
WS025Systo 2M PB 1O+1F w. label holder10 prt.
prt.
WS030Systo 1M PB 1O+1F w. light10 prt.
prt.
WS030NSysto 1M PB 1O+1F w. light Black10 prt.
prt.
WS030TSysto 1M PB 1O+1F w. light Alu10 prt.
prt.
WS031Systo 1M PB 1O+1F w. label holder10 prt.
prt.
All data is subject to errors and technical modifications.