Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS022

WS022 Systo 2M PB 1O+1F

WS022
WS022 Systo 2M PB 1O+1F
QUICKCONNECT

Systo 2M PB 1O+1F

Art No.:WS022
prt.
EAN No.:

3250617080224

Pack qty.:10 prt.
Technical Characteristics
Type of order:push button
Type of control unit:Push button
Number of keys:1
Fixing mode:Recessed
Indicator lamp:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Material:polycarbonate
Type of surface treatment:mat
Depth of installed product:33 mm
Height of installed product:45 mm
Width of installed product:45 mm
Fixing type:Clipped
type of connection:quick connect
Type of contacts:1NC+1NO
Transparent product label holder:no
Marking:no
Approvals:EN 60669-1
Protection index IP:IP31D
IK protection code against mecanical impacts:07
Glow wire test:according to NFC-20455 : 960°C
Storage temperature:-10 to 50 °C
Range:systo
  • WS022
    WS022 Systo 2M PB 1O+1F
    WS022
  • WS022
    QUICKCONNECT
  • WS022 Systo 2M PB 1O+1F
  • QUICKCONNECT
All data is subject to errors and technical modifications.