Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS012

WS012 Systo 1M 2W switch

WS012
WS012 Systo 1M 2W switch
QUICKCONNECT

Systo 1M 2W switch

Art No.:WS012
prt.
EAN No.:

3250617080125

Pack qty.:10 prt.
Technical Characteristics
Type of order:Switch
Type of control unit:single rocker
Fixing mode:Recessed
Indicator lamp:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:1
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Type of surface treatment:mat
Depth of installed product:33 mm
Height of installed product:45 mm
Width of installed product:22 mm
Dimensions (LLxwwxhh):22.5x45x33
type of connection:quick connect
Type of contacts:2 way
Transparent product label holder:no
Marking:no
Approvals:EN 60669-1
Protection index IP:IP31D
IK protection code against mecanical impacts:07
Glow wire test:according to NFC-20455 : 960°C
Storage temperature:-10 to 50 °C
Range:systo
  • WS012
    WS012 Systo 1M 2W switch
    WS012
  • WS012
    QUICKCONNECT
  • WS012 Systo 1M 2W switch
  • QUICKCONNECT
All data is subject to errors and technical modifications.