Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS006

WS006 Systo 2M 2W switch w. label holder

WS006
WS006 Systo 2M 2W switch w. label holder
QUICKCONNECT

Systo 2M 2W switch w. label holder

Art No.:WS006
prt.
EAN No.:

3250617080064

Pack qty.:1 prt.
Technical Characteristics
Type of order:Switch
Indicator lamp:as an accessory
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
Colour:white
Dimensions (LLxwwxhh):45x45x33
type of connection:quick connect
Type of contacts:2 way
Transparent product label holder:yes
Marking:yes
Approvals:EN 60669-1
Protection index IP:IP31D
IK protection code against mecanical impacts:07
Glow wire test:according to NFC-20455 : 960°C
Storage temperature:-10 to 50 °C
Range:systo
  • WS006
    WS006 Systo 2M 2W switch w. label holder
    WS006
  • WS006
    QUICKCONNECT
  • WS006 Systo 2M 2W switch w. label holder
  • QUICKCONNECT
All data is subject to errors and technical modifications.