Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS002

WS002 Systo 2M 2W switch with light

WS002
WS002 Systo 2M 2W switch with light
QUICKCONNECT

Systo 2M 2W switch with light

Art No.:WS002
prt.
EAN No.:

3250617080026

Pack qty.:10 prt.
Technical Characteristics
Type of order:Switch
Type of control unit:single rocker
Number of keys:1
Fixing mode:Recessed
Indicator lamp:as an accessory
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Polycarbonate (PC)
Type of surface treatment:Painted
Depth of installed product:33 mm
Height of installed product:45 mm
Width of installed product:45 mm
Connection cross-sect. rigid cable:mini 2x1 mm² - maxi 2x2,5 mm²
type of connection:quick connect
Connection type:quick connect
Type of contacts:2 way
Transparent product label holder:no
Marking:no
Approvals:EN 60669-1
Protection index IP:IP31D
IK protection code against mecanical impacts:07
Glow wire test:according to NFC-20455 : 960°C
Storage temperature:-10 to 50 °C
Range:systo
  • WS002
    WS002 Systo 2M 2W switch with light
    WS002
  • WS002
    QUICKCONNECT
  • WS002 Systo 2M 2W switch with light
  • QUICKCONNECT
All data is subject to errors and technical modifications.