Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS000

WS000 Systo 2M 1W switch

WS000

Systo 2M 1W switch

Art No.:WS000
prt.
EAN No.:

3250617080002

Pack qty.:10 prt.
Technical Characteristics
Type of order:Switch
Indicator lamp:no
Frequency:50/60 Hz
Nominal voltage:250 V
Number of modules for WA:2
RAL colour:RAL 9010 - Pure white
Colour:white
Material:Mixed materials
type of connection:quick connect
Type of contacts:2 way
Transparent product label holder:no
Marking:no
Approvals:EN 60669-1
Protection index IP:IP31D
IK protection code against mecanical impacts:07
Glow wire test:according to NFC-20455 : 960°C
Storage temperature:-10 to 50 °C
Range:systo
  • WS000
    WS000 Systo 2M 1W switch
    WS000
  • WS000 Systo 2M 1W switch
All data is subject to errors and technical modifications.