Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

systo mechanisms controls

1 way switch, 2 module

WS000 Systo 2M 1W switch
WS000
Art No.  Description Pack qty. 
WS000Systo 2M 1W switch10 prt.
prt.

2 way switch, 1 module

WS012 Systo 1M 2W switch
WS012
Art No.  Description Pack qty. 
WS012Systo 1M 2W switch10 prt.
prt.

2 way switch, 1 module with indicator light

WS013 Systo 1M 2W switch w. light
WS013
Art No.  Description Pack qty. 
WS013Systo 1M 2W switch w. light10 prt.
prt.

2 way switch, 2 modules

WS001 Systo 2M 2W switch
WS001
Art No.  Description Pack qty. 
WS008Systo 2M 2poles switch1 prt.
prt.
WS005Systo 2M 2W pull cord switch1 prt.
prt.
WS001Systo 2M 2W switch10 prt.
prt.
WS006Systo 2M 2W switch w. label holder1 prt.
prt.
WS010Systo 2M Intermediate switch1 prt.
prt.

2 way switch, 2 modules with indicator light

WS002 Systo 2M 2W switch with light
WS002
Art No.  Description Pack qty. 
WS002Systo 2M 2W switch with light10 prt.
prt.
WS009Systo 2M 2poles switch w. light1 prt.
prt.
WS011Systo 2M Intermediate switch w. light1 prt.
prt.

Push buttons, 1 module

WS027 Systo 1M PB 1F
WS027
Art No.  Description Pack qty. 
WS027Systo 1M PB 1F10 prt.
prt.
WS029Systo 1M PB 1O+1F10 prt.
prt.
WS030Systo 1M PB 1O+1F w. light10 prt.
prt.
WS031Systo 1M PB 1O+1F w. label holder10 prt.
prt.

Push buttons, 2 modules

WS020 Systo 2M PB 1F
WS020
Art No.  Description Pack qty. 
WS020Systo 2M PB 1F10 prt.
prt.
WS022Systo 2M PB 1O+1F10 prt.
prt.
WS023Systo 2M PB 1O+1F w. light10 prt.
prt.
WS024Systo 2M Pull cord PB 1O+1F1 prt.
prt.
WS025Systo 2M PB 1O+1F w. label holder10 prt.
prt.

Accessories

WS690 Systo/essensya Signal-lampe 250V
WS690
Art No.  Description Pack qty. 
WS690Systo/essensya Signal-lampe 250V10 prt.
prt.
WS691Systo/essensya Control-lampe 250V10 prt.
prt.
WS692Systo/essensya Signal-lampe 24V10 prt.
prt.
WUZ694Systo-Kallysta LED for socket10 prt.
prt.
All data is subject to errors and technical modifications.