Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WUZ672

WUZ672 kallystaCeiling loudspeaker 2"

WUZ672
WUZ672 kallystaCeiling loudspeaker 2"
LAUTSPRECHER__WIRING-SYMBOL

kallystaCeiling loudspeaker 2"

Art No.:WUZ672
prt.
EAN No.:

3250617029834

Pack qty.:1 prt.
Technical Characteristics
Loudness control:no
Frequency:120 - 20000 Hz
Frequency range audio:200 Hz … 16 kHz
Frequency band:200/16000 Hz
Frequency response (-3 dB):200 … 16000 Hz
Nominal/music power handling:3/4 W
Impedance:20 Ω
Colour:white
Material:metal
Insertion depth:35 mm
Depth of installed product:29 mm
Internal depth:29 mm
Installation opening Ø:68 mm
Recommended installation height:2,4 … 4 m
Installation wall thickness:15 mm
Built-in:yes
Mounting Method:Surface
  • with spring mechanism for ceiling installation
Conductor cross-section (flexible):max. 1,5 mm²
  • with screw terminal
Sound pressure level 1 W/1 m:82 dB
Sound pressure level at rated power:87 dB
Approvals:CE
Main design line:Communication technology
  • Housing screws made of stainless steel.
  • WUZ672
    WUZ672 kallystaCeiling loudspeaker 2"
    WUZ672
  • WUZ672
    LAUTSPRECHER__WIRING-SYMBOL
  • WUZ672 kallystaCeiling loudspeaker 2"
  • LAUTSPRECHER__WIRING-SYMBOL
All data is subject to errors and technical modifications.