Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS353

WS353 systo Kit radio + 2 ceiling speakers

WS353

systo Kit radio + 2 ceiling speakers

Art No.:WS353
prt.
EAN No.:

3250617083539

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
Alarm function:yes
Loudness control:yes
Frequency:50/60 Hz
Frequency range audio:170 Hz … 20 kHz
Frequency band:87,5/108 MHz
Impedance:8 Ω
Supply voltage:230 V
RAL colour:RAL 9010 - Pure white
Height of installed product:45 mm
Width of installed product:45 mm
Fixing type:With screws
type of connection:with screw
Range:systo
  • WS353
    WS353 systo Kit radio + 2 ceiling speakers
    WS353
  • WS353 systo Kit radio + 2 ceiling speakers
All data is subject to errors and technical modifications.