Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS352

WS352 systo Kit radio&flush mounted speaker

WS352

systo Kit radio&flush mounted speaker

Art No.:WS352
prt.
EAN No.:

3250617083522

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
Alarm function:yes
Loudness control:yes
Frequency:50/60 Hz
Frequency range audio:170 Hz … 20 kHz
Frequency band:87,5/108 MHz
Impedance:8 Ω
Supply voltage:230 V
Height of installed product:45 mm
Width of installed product:45 mm
Fixing type:With screws
type of connection:with screw
Range:systo
  • WS352
    WS352 systo Kit radio&flush mounted speaker
    WS352
  • WS352 systo Kit radio&flush mounted speaker
All data is subject to errors and technical modifications.