Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS351

No picture available

systo Flush mounted speaker

Art No.:WS351
prt.
EAN No.:

3250617083515

Pack qty.:1 prt.
Technical Characteristics
Loudness control:no
Frequency:120 - 20000 Hz
Frequency range audio:170 Hz … 20 kHz
Frequency band:170/20000 Hz
Impedance:8 Ω
Internal depth:42,5 mm
Height of installed product:45 mm
Width of installed product:45 mm
Dimensions of installed product:42.5
Built-in:yes
Wireless:no
Protection index IP:IP21
IK protection code against mecanical impacts:03
Range:systo
  • WS351
    No picture available
All data is subject to errors and technical modifications.