Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS350

WS350 systo FM radio

WS350

systo FM radio

Art No.:WS350
prt.
EAN No.:

3250617083508

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
Alarm function:yes
Loudness control:yes
Frequency:50/60 Hz
Frequency band:87,5/108 MHz
Number of modules for WA:2
Supply voltage:230 V
RAL colour:RAL 9010 - Pure white
Height of installed product:45 mm
Width of installed product:45 mm
Dimensions of installed product:43
Fixing type:With screws
type of connection:with screw
IK protection code against mecanical impacts:03
Range:systo
  • WS350
    WS350 systo FM radio
    WS350
  • WS350 systo FM radio
All data is subject to errors and technical modifications.