Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

WS310

WS310 Systo 2M Thermostat

WS310

Systo 2M Thermostat

Art No.:WS310
prt.
EAN No.:

3250617083102

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Recessed
Static differential:0,5°C
Display ambient temperature:no
Indicator lamp:no
Rated operational voltage Ue:250 V
Range of temperatures:5 to 30 °C
Number of modules for WA:2
Supply voltage:230 V
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:white
Material:Polycarbonate (PC)
Internal depth:51,5 mm
Height of installed product:45 mm
Width of installed product:45 mm
Mounting type:flush-mounted
Connection cross-sect. rigid cable:mini 2x1 mm² - maxi 2x2,5 mm²
type of connection:with screw
Comfort temperature setpoint:5 to 30 °C
With fall in temperature:1
With switch:yes
Electronic control:1
Switch or lamp for fall in temperature of night:1
Type of thermostat:digital
Type of probe:temperature sensor
Protection index IP:IP20
Storage temperature:-10 to 50 °C
Range:systo
  • WS310
    WS310 Systo 2M Thermostat
    WS310
  • WS310 Systo 2M Thermostat
All data is subject to errors and technical modifications.